RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC213-40 |
Shaft Size d |
N/A 2.5000 in |
UPC Code |
N/A 087796139602 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 205.000 mm8.071 in |
Pilot Outside Diameter H3 |
N/A 145 mm |
Bolt Circle Diameter J |
N/A 170 mm6.693 in |
Bolt Hole Spacing J1 |
N/A 120.2 mm4.732 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Width A1 |
N/A 36 mm1.417 in |
Center of Bearing from Housing End A2 |
N/A 16 mm0.63 in |
Pilot Width A3 |
N/A 14 mm |
Inner Ring Width B |
N/A 65.1 mm2.563 in |
Center of Bearing from Bearing End S |
N/A 25.4 mm1 in |
Dimension A4 |
N/A 55.7 mm2.188 in |