RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC215 |
Shaft Size d |
N/A 75.000 mm |
UPC Code |
N/A 087796076129 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 220 mm8.661 in |
Pilot Outside Diameter H3 |
N/A 160 mm |
Bolt Circle Diameter J |
N/A 184 mm7.244 in |
Bolt Hole Spacing J1 |
N/A 130.1 mm5.122 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Width A1 |
N/A 40 mm1.575 in |
Center of Bearing from Housing End A2 |
N/A 18 mm0.709 in |
Pilot Width A3 |
N/A 16 mm |
Inner Ring Width B |
N/A 77.8 mm3.063 in |
Center of Bearing from Bearing End S |
N/A 33.3 mm1.311 in |
Dimension A4 |
N/A 62.5 mm2.469 in |