RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC216-50 |
Shaft Size d |
N/A 3.1250 in |
UPC Code |
N/A 087796140943 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 240 mm9.449 in |
Pilot Outside Diameter H3 |
N/A 170 mm |
Bolt Circle Diameter J |
N/A 200 mm7.874 in |
Bolt Hole Spacing J1 |
N/A 141.4 mm5.567 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Width A1 |
N/A 42 mm1.654 in |
Center of Bearing from Housing End A2 |
N/A 18 mm0.709 in |
Pilot Width A3 |
N/A 16 mm |
Inner Ring Width B |
N/A 82.6 mm3.2520 in |
Center of Bearing from Bearing End S |
N/A 33.3 mm1.311 in |
Dimension A4 |
N/A 67.3 mm2.656 in |