RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC217-52 |
Shaft Size d |
N/A 3.2500 in |
UPC Code |
N/A 087796140950 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 250 mm9.844 in |
Pilot Outside Diameter H3 |
N/A 180 mm |
Bolt Circle Diameter J |
N/A 208 mm8.188 in |
Bolt Hole Spacing J1 |
N/A 147.1 mm5.797 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Width A1 |
N/A 45 mm1.968 in |
Center of Bearing from Housing End A2 |
N/A 18 mm0.703 in |
Pilot Width A3 |
N/A 18 mm |
Inner Ring Width B |
N/A 85.7 mm3.3740 in |
Center of Bearing from Bearing End S |
N/A 34.1 mm1.343 in |
Dimension A4 |
N/A 69.6 mm2.75 in |