RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UEL205-16

Shaft Size d

N/A 1.0000 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Other Dimensions

Total Height L

N/A 115.000 mm4.528 in

Pilot Outside Diameter H3

N/A 70 mm

Bolt Circle Diameter J

N/A 90 mm3.543 in

Bolt Hole Spacing J1

N/A 63.6 mm2.504 in

Bolt Hole Size N

N/A 12 mm0.472 in

Flange Width A1

N/A 21 mm0.827 in

Center of Bearing from Housing End A2

N/A 10 mm0.394 in

Pilot Width A3

N/A 6 mm

Center of Bearing from Bearing End S

N/A 17.5 mm0.689 in

Dimension A4

N/A 36.9 mm1.906 in

Dimension B1

N/A 44.4 mm1.748 in

Ratings

Static Load Rating

N/A 7850 N1765 lbf

Dynamic Load Rating

N/A 14000 N3147 lbf