RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UEL206-20

Shaft Size d

N/A 1.2500 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Other Dimensions

Total Height L

N/A 125 mm4.921 in

Pilot Outside Diameter H3

N/A 80 mm

Bolt Circle Diameter J

N/A 100 mm3.937 in

Bolt Hole Spacing J1

N/A 70.7 mm2.783 in

Bolt Hole Size N

N/A 12 mm0.472 in

Flange Width A1

N/A 23 mm0.906 in

Center of Bearing from Housing End A2

N/A 10 mm0.394 in

Pilot Width A3

N/A 8 mm

Center of Bearing from Bearing End S

N/A 18.3 mm0.72 in

Dimension A4

N/A 40.1 mm1.578 in

Dimension B1

N/A 48.4 mm1.906 in

Ratings

Static Load Rating

N/A 11300 N2540 lbf

Dynamic Load Rating

N/A 19500 N4384 lbf