RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UEL208

Shaft Size d

N/A 40 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Other Dimensions

Total Height L

N/A 145.000 mm5.709 in

Pilot Outside Diameter H3

N/A 100 mm

Bolt Circle Diameter J

N/A 120 mm4.724 in

Bolt Hole Spacing J1

N/A 84.8 mm3.339 in

Bolt Hole Size N

N/A 14 mm0.551 in

Flange Width A1

N/A 26 mm1.024 in

Center of Bearing from Housing End A2

N/A 11 mm0.433 in

Pilot Width A3

N/A 10 mm

Center of Bearing from Bearing End S

N/A 21.4 mm0.843 in

Dimension A4

N/A 45.9 mm1.188 in

Dimension B1

N/A 56.3 mm2.217 in

Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf