RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UEL210-32

Shaft Size d

N/A 2 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Other Dimensions

Total Height L

N/A 165 mm6.496 in

Pilot Outside Diameter H3

N/A 110 mm

Bolt Circle Diameter J

N/A 138 mm5.433 in

Bolt Hole Spacing J1

N/A 97.6 mm3.843 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Width A1

N/A 28 mm1.102 in

Center of Bearing from Housing End A2

N/A 10 mm0.394 in

Pilot Width A3

N/A 12 mm

Center of Bearing from Bearing End S

N/A 24.6 mm0.969 in

Dimension A4

N/A 48.1 mm1.891 in

Dimension B1

N/A 62.7 mm2.469 in

Ratings

Static Load Rating

N/A 23300 N5238 lbf

Dynamic Load Rating

N/A 35100 N7891 lbf