RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UEL212

Shaft Size d

N/A 60.000 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Other Dimensions

Total Height L

N/A 195.000 mm7.677 in

Pilot Outside Diameter H3

N/A 135 mm

Bolt Circle Diameter J

N/A 160 mm6.299 in

Bolt Hole Spacing J1

N/A 113.1 mm4.453 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Width A1

N/A 36 mm1.417 in

Center of Bearing from Housing End A2

N/A 17 mm0.669 in

Pilot Width A3

N/A 12 mm

Center of Bearing from Bearing End S

N/A 31 mm1.22 in

Dimension A4

N/A 63.8 mm2.516 in

Dimension B1

N/A 77.8 mm3.063 in

Ratings

Static Load Rating

N/A 36200 N8138 lbf

Dynamic Load Rating

N/A 52400 N11780 lbf