RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UEL214

Shaft Size d

N/A 70 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Other Dimensions

Total Height L

N/A 215 mm8.465 in

Pilot Outside Diameter H3

N/A 150 mm

Bolt Circle Diameter J

N/A 177 mm6.969 in

Bolt Hole Spacing J1

N/A 125.1 mm4.925 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Width A1

N/A 40 mm1.575 in

Center of Bearing from Housing End A2

N/A 17 mm0.669 in

Pilot Width A3

N/A 14 mm

Center of Bearing from Bearing End S

N/A 34.1 mm1.343 in

Dimension A4

N/A 68.6 mm2.703 in

Dimension B1

N/A 85.7 mm3.3740 in

Ratings

Static Load Rating

N/A 44100 N9914 lbf

Dynamic Load Rating

N/A 62200 N13983 lbf