RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL214-44 |
Shaft Size d |
N/A 2.7500 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 215 mm8.465 in |
Pilot Outside Diameter H3 |
N/A 150 mm |
Bolt Circle Diameter J |
N/A 177 mm6.969 in |
Bolt Hole Spacing J1 |
N/A 125.1 mm4.925 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Width A1 |
N/A 40 mm1.575 in |
Center of Bearing from Housing End A2 |
N/A 17 mm0.669 in |
Pilot Width A3 |
N/A 14 mm |
Center of Bearing from Bearing End S |
N/A 34.1 mm1.343 in |
Dimension A4 |
N/A 68.6 mm2.703 in |
Dimension B1 |
N/A 85.7 mm3.3740 in |