RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UEL215-48

Shaft Size d

N/A 3 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Other Dimensions

Total Height L

N/A 220 mm8.661 in

Pilot Outside Diameter H3

N/A 160 mm

Bolt Circle Diameter J

N/A 184 mm7.244 in

Bolt Hole Spacing J1

N/A 130.1 mm5.122 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Width A1

N/A 40 mm1.575 in

Center of Bearing from Housing End A2

N/A 18 mm0.709 in

Pilot Width A3

N/A 16 mm

Center of Bearing from Bearing End S

N/A 37.3 mm1.469 in

Dimension A4

N/A 72.8 mm2.859 in

Dimension B1

N/A 92.1 mm3.6260 in

Ratings

Static Load Rating

N/A 48300 N10858 lbf

Dynamic Load Rating

N/A 67400 N15152 lbf