RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK205 - H2305 |
Shaft Size d |
N/A 20.000 mm |
| Adapter Sleeve Number1 | N/A H2305 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 115.000 mm4.528 in |
Pilot Outside Diameter H3 |
N/A 70 mm |
Bolt Circle Diameter J |
N/A 90 mm3.543 in |
Bolt Hole Spacing J1 |
N/A 63.6 mm2.504 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Width A1 |
N/A 21 mm0.827 in |
Center of Bearing from Housing End A2 |
N/A 10 mm0.394 in |
Pilot Width A3 |
N/A 6 mm |
Center of Bearing from Bearing End Y |
N/A 20 mm0.787 in |
Dimension A4 |
N/A 30 mm1.188 in |
Dimension B1 |
N/A 35 mm1.3780 in |
- 1 Purchase the Adapter Sleeve separately