RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK206 - H2306 |
Shaft Size d |
N/A 25 mm |
| Adapter Sleeve Number1 | N/A H2306 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 125 mm4.921 in |
Pilot Outside Diameter H3 |
N/A 80 mm |
Bolt Circle Diameter J |
N/A 100 mm3.937 in |
Bolt Hole Spacing J1 |
N/A 70.7 mm2.783 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Width A1 |
N/A 23 mm0.906 in |
Center of Bearing from Housing End A2 |
N/A 10 mm0.394 in |
Pilot Width A3 |
N/A 8 mm |
Center of Bearing from Bearing End Y |
N/A 21.5 mm0.846 in |
Dimension A4 |
N/A 31.5 mm1.25 in |
Dimension B1 |
N/A 38 mm1.496 in |
- 1 Purchase the Adapter Sleeve separately