RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK207 - HS2307 |
Shaft Size d |
N/A 1.1250 in |
| Adapter Sleeve Number1 | N/A HS2307 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 135.000 mm5.3150 in |
Pilot Outside Diameter H3 |
N/A 90 mm |
Bolt Circle Diameter J |
N/A 110 mm4.331 in |
Bolt Hole Spacing J1 |
N/A 77.8 mm3.063 in |
Bolt Hole Size N |
N/A 14 mm0.551 in |
Flange Width A1 |
N/A 26 mm1.024 in |
Center of Bearing from Housing End A2 |
N/A 11 mm0.433 in |
Pilot Width A3 |
N/A 8 mm |
Center of Bearing from Bearing End Y |
N/A 24 mm0.945 in |
Dimension A4 |
N/A 35 mm1.375 in |
Dimension B1 |
N/A 43 mm1.693 in |
- 1 Purchase the Adapter Sleeve separately