RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Unit - Adapter Sleeve

N/A UK208 - HE2308

Shaft Size d

N/A 1.2500 in
Adapter Sleeve Number1 N/A HE2308

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Round Flange

Other Dimensions

Total Height L

N/A 145.000 mm5.709 in

Pilot Outside Diameter H3

N/A 100 mm

Bolt Circle Diameter J

N/A 120 mm4.724 in

Bolt Hole Spacing J1

N/A 84.8 mm3.339 in

Bolt Hole Size N

N/A 14 mm0.551 in

Flange Width A1

N/A 26 mm1.024 in

Center of Bearing from Housing End A2

N/A 11 mm0.433 in

Pilot Width A3

N/A 10 mm

Center of Bearing from Bearing End Y

N/A 27 mm1.063 in

Dimension A4

N/A 38 mm1.5 in

Dimension B1

N/A 46 mm1.8110 in

Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf
  • 1 Purchase the Adapter Sleeve separately