RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK210 - HE2310 |
Shaft Size d |
N/A 1.7500 in |
| Adapter Sleeve Number1 | N/A HE2310 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 165 mm6.496 in |
Pilot Outside Diameter H3 |
N/A 110 mm |
Bolt Circle Diameter J |
N/A 138 mm5.433 in |
Bolt Hole Spacing J1 |
N/A 97.6 mm3.843 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Width A1 |
N/A 28 mm1.102 in |
Center of Bearing from Housing End A2 |
N/A 10 mm0.394 in |
Pilot Width A3 |
N/A 12 mm |
Center of Bearing from Bearing End Y |
N/A 30 mm1.181 in |
Dimension A4 |
N/A 40 mm1.563 in |
Dimension B1 |
N/A 55 mm2.165 in |
- 1 Purchase the Adapter Sleeve separately