RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK211 - H2311 |
Shaft Size d |
N/A 50.000 mm |
| Adapter Sleeve Number1 | N/A H2311 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 185.000 mm7.283 in |
Pilot Outside Diameter H3 |
N/A 125 mm |
Bolt Circle Diameter J |
N/A 150 mm5.906 in |
Bolt Hole Spacing J1 |
N/A 106.1 mm4.177 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Width A1 |
N/A 31 mm1.22 in |
Center of Bearing from Housing End A2 |
N/A 13 mm0.512 in |
Pilot Width A3 |
N/A 12 mm |
Center of Bearing from Bearing End Y |
N/A 32 mm1.260 in |
Dimension A4 |
N/A 45.5 mm1.781 in |
Dimension B1 |
N/A 59 mm2.323 in |
- 1 Purchase the Adapter Sleeve separately