RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK212 - H2312 |
Shaft Size d |
N/A 55.000 mm |
| Adapter Sleeve Number1 | N/A H2312 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 195.000 mm7.677 in |
Pilot Outside Diameter H3 |
N/A 135 mm |
Bolt Circle Diameter J |
N/A 160 mm6.299 in |
Bolt Hole Spacing J1 |
N/A 113.1 mm4.453 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Width A1 |
N/A 36 mm1.417 in |
Center of Bearing from Housing End A2 |
N/A 17 mm0.669 in |
Pilot Width A3 |
N/A 12 mm |
Center of Bearing from Bearing End Y |
N/A 36.5 mm1.437 in |
Dimension A4 |
N/A 53.5 mm2.094 in |
Dimension B1 |
N/A 62 mm2.441 in |
- 1 Purchase the Adapter Sleeve separately