RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK215 - HE2315 |
Shaft Size d |
N/A 2.5000 in |
| Adapter Sleeve Number1 | N/A HE2315 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 220 mm8.661 in |
Pilot Outside Diameter H3 |
N/A 160 mm |
Bolt Circle Diameter J |
N/A 184 mm7.244 in |
Bolt Hole Spacing J1 |
N/A 130.1 mm5.122 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Width A1 |
N/A 40 mm1.575 in |
Center of Bearing from Housing End A2 |
N/A 18 mm0.709 in |
Pilot Width A3 |
N/A 16 mm |
Center of Bearing from Bearing End Y |
N/A 40.5 mm1.594 in |
Dimension A4 |
N/A 58.5 mm2.313 in |
Dimension B1 |
N/A 73 mm2.874 in |
- 1 Purchase the Adapter Sleeve separately