RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK216 - H2316 |
Shaft Size d |
N/A 70 mm |
| Adapter Sleeve Number1 | N/A H2316 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 240 mm9.449 in |
Pilot Outside Diameter H3 |
N/A 170 mm |
Bolt Circle Diameter J |
N/A 200 mm7.874 in |
Bolt Hole Spacing J1 |
N/A 141.4 mm5.567 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Width A1 |
N/A 42 mm1.654 in |
Center of Bearing from Housing End A2 |
N/A 18 mm0.709 in |
Pilot Width A3 |
N/A 16 mm |
Center of Bearing from Bearing End Y |
N/A 44.5 mm1.752 in |
Dimension A4 |
N/A 62.5 mm2.469 in |
Dimension B1 |
N/A 78 mm3.071 in |
- 1 Purchase the Adapter Sleeve separately