RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Unit - Adapter Sleeve |
N/A UK217 - HE2317 |
Shaft Size d |
N/A 3 in |
| Adapter Sleeve Number1 | N/A HE2317 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Round Flange |
Other Dimensions
Total Height L |
N/A 250 mm9.843 in |
Pilot Outside Diameter H3 |
N/A 180 mm |
Bolt Circle Diameter J |
N/A 208 mm8.189 in |
Bolt Hole Spacing J1 |
N/A 147.1 mm5.791 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Width A1 |
N/A 45 mm1.772 in |
Center of Bearing from Housing End A2 |
N/A 18 mm0.709 in |
Pilot Width A3 |
N/A 18 mm |
Center of Bearing from Bearing End Y |
N/A 46.5 mm1.831 in |
Dimension A4 |
N/A 64.5 mm2.531 in |
Dimension B1 |
N/A 82 mm3.228 in |
- 1 Purchase the Adapter Sleeve separately