Unit of Measure

Key Dimensions

Bearing Unit - Adapter Sleeve

N/A UK218 - H2318

Shaft Size d

N/A 80 mm
Adapter Sleeve Number1 N/A HE2318

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Round Flange

Other Dimensions

Total Height L

N/A 265 mm10.433 in

Pilot Outside Diameter H3

N/A 190 mm

Bolt Circle Diameter J

N/A 220 mm8.661 in

Bolt Hole Spacing J1

N/A 155.5 mm6.122 in

Bolt Hole Size N

N/A 23 mm0.906 in

Flange Width A1

N/A 50 mm1.969 in

Center of Bearing from Housing End A2

N/A 22 mm0.866 in

Pilot Width A3

N/A 18 mm

Center of Bearing from Bearing End Y

N/A 49.5 mm1.949 in

Dimension A4

N/A 71.5 mm2.813 in

Dimension B1

N/A 86 mm3.386 in

Ratings

Static Load Rating

N/A 71500 N16074 lbf

Dynamic Load Rating

N/A 96100 N21604 lbf
  • 1 Purchase the Adapter Sleeve separately