Unit of Measure

Key Dimensions

Bearing Number

N/A UC326

Shaft Size d

N/A 130 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Other Dimensions

Housing Width A

N/A 150 mm5.906 in

Slot Width A1

N/A 50 mm1.969 in

Socket Width A2

N/A 100 mm3.937 in

Total Height H

N/A 385 mm15.157 in

Pitch Height H1

N/A 350 mm

Height H2

N/A 220 mm

Total Length L

N/A 465 mm18.307 in

Shaft Length L1

N/A 285 mm11.22 in

Dimension L2

N/A 45 mm

Slot Length L3

N/A 240 mm9.449 in

Adjustment Screw Bore N

N/A 75 mm2.953 in

Opening Width N1

N/A 65 mm2.559 in

Opening Height N2

N/A 150 mm5.906 in

Inner Ring Width B

N/A 135 mm5.315 in

Center of Bearing from End S

N/A 54 mm2.126 in

Grease Nipple Size

N/A B-R1/8

Ratings

Static Load Rating

N/A 214000 N48110 lbf

Dynamic Load Rating

N/A 229000 N51482 lbf