RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC205-15 |
Shaft Size d |
N/A 0.9375 in |
UPC Code |
N/A 087796140561 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Other Dimensions
Housing Width A |
N/A 32 mm1.26 in |
Slot Width A1 |
N/A 12 mm0.472 in |
Socket Width A2 |
N/A 24 mm0.945 in |
Total Height H |
N/A 89 mm3.504 in |
Pitch Height H1 |
N/A 76 mm |
Height H2 |
N/A 51 mm |
Total Length L |
N/A 97 mm3.819 in |
Shaft Length L1 |
N/A 62 mm2.441 in |
Dimension L2 |
N/A 10 mm |
Slot Length L3 |
N/A 51 mm2 in |
Adjustment Screw Bore N |
N/A 19 mm0.748 in |
Opening Width N1 |
N/A 16 mm0.625 in |
Opening Height N2 |
N/A 32 mm1.25 in |
Inner Ring Width B |
N/A 34.1 mm1.343 in |
Center of Bearing from End S |
N/A 14.3 mm0.563 in |
Grease Nipple Size |
N/A A-1/4-28UNF |