RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC206-18 |
Shaft Size d |
N/A 1.1250 in |
UPC Code |
N/A 087796076211 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Other Dimensions
Housing Width A |
N/A 37 mm1.457 in |
Slot Width A1 |
N/A 12 mm0.472 in |
Socket Width A2 |
N/A 28 mm1.102 in |
Total Height H |
N/A 102 mm4.016 in |
Pitch Height H1 |
N/A 89 mm |
Height H2 |
N/A 57 mm |
Total Length L |
N/A 113 mm4.449 in |
Shaft Length L1 |
N/A 70 mm2.756 in |
Dimension L2 |
N/A 10 mm |
Slot Length L3 |
N/A 57 mm2.25 in |
Adjustment Screw Bore N |
N/A 22 mm0.866 in |
Opening Width N1 |
N/A 16 mm0.625 in |
Opening Height N2 |
N/A 37 mm1.469 in |
Inner Ring Width B |
N/A 38.1 mm1.5 in |
Center of Bearing from End S |
N/A 15.9 mm0.626 in |
Grease Nipple Size |
N/A A-1/4-28UNF |