RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL206 |
Shaft Size d |
N/A 30 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Take-Up |
Other Dimensions
Housing Width A |
N/A 37 mm1.457 in |
Slot Width A1 |
N/A 12 mm0.472 in |
Socket Width A2 |
N/A 28 mm1.102 in |
Total Height H |
N/A 102 mm4.016 in |
Pitch Height H1 |
N/A 89 mm |
Height H2 |
N/A 56 mm |
Total Length L |
N/A 113 mm4.449 in |
Shaft Length L1 |
N/A 70 mm2.756 in |
Dimension L2 |
N/A 10 mm |
Slot Length L3 |
N/A 57 mm2.244 in |
Adjustment Screw Bore N |
N/A 22 mm0.866 in |
Opening Width N1 |
N/A 16 mm0.63 in |
Opening Height N2 |
N/A 37 mm1.457 in |
Center of Bearing from End S |
N/A 18.3 mm0.72 in |
Dimension B1 |
N/A 48.4 mm1.906 in |
Grease Nipple Size |
N/A B-1/4-28UNF |