RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL208-24 |
Shaft Size d |
N/A 1.5 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Take-Up |
Other Dimensions
Housing Width A |
N/A 49 mm1.929 in |
Slot Width A1 |
N/A 16 mm0.63 in |
Socket Width A2 |
N/A 33 mm1.299 in |
Total Height H |
N/A 114 mm4.488 in |
Pitch Height H1 |
N/A 102 mm |
Height H2 |
N/A 83 mm |
Total Length L |
N/A 144 mm5.669 in |
Shaft Length L1 |
N/A 88 mm3.465 in |
Dimension L2 |
N/A 16 mm |
Slot Length L3 |
N/A 83 mm3.268 in |
Adjustment Screw Bore N |
N/A 29 mm1.142 in |
Opening Width N1 |
N/A 19 mm0.748 in |
Opening Height N2 |
N/A 49 mm1.929 in |
Center of Bearing from End S |
N/A 21.4 mm0.843 in |
Dimension B1 |
N/A 56.3 mm2.217 in |
Grease Nipple Size |
N/A B-1/4-28UNF |