RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL211 |
Shaft Size d |
N/A 55.000 mm |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Take-Up |
Other Dimensions
Housing Width A |
N/A 64 mm2.52 in |
Slot Width A1 |
N/A 22 mm0.866 in |
Socket Width A2 |
N/A 38 mm1.496 in |
Total Height H |
N/A 146 mm5.748 in |
Pitch Height H1 |
N/A 130 mm |
Height H2 |
N/A 102 mm |
Total Length L |
N/A 171 mm6.732 in |
Shaft Length L1 |
N/A 106 mm4.173 in |
Dimension L2 |
N/A 19 mm |
Slot Length L3 |
N/A 95 mm3.74 in |
Adjustment Screw Bore N |
N/A 35 mm1.378 in |
Opening Width N1 |
N/A 25 mm0.984 in |
Opening Height N2 |
N/A 64 mm2.52 in |
Center of Bearing from End S |
N/A 27.8 mm1.094 in |
Dimension B1 |
N/A 71.4 mm2.811 in |
Grease Nipple Size |
N/A B-R1/10 |