RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UEL212-36 |
Shaft Size d |
N/A 2.2500 in |
Locking Style |
N/A Eccentric Locking Collar |
Housing Construction |
N/A Take-Up |
Other Dimensions
Housing Width A |
N/A 64 mm2.52 in |
Slot Width A1 |
N/A 22 mm0.866 in |
Socket Width A2 |
N/A 42 mm1.654 in |
Total Height H |
N/A 146 mm5.748 in |
Pitch Height H1 |
N/A 130 mm |
Height H2 |
N/A 102 mm |
Total Length L |
N/A 194 mm7.638 in |
Shaft Length L1 |
N/A 119 mm4.685 in |
Dimension L2 |
N/A 19 mm |
Slot Length L3 |
N/A 102 mm4.016 in |
Adjustment Screw Bore N |
N/A 35 mm1.378 in |
Opening Width N1 |
N/A 32 mm1.26 in |
Opening Height N2 |
N/A 64 mm2.52 in |
Center of Bearing from End S |
N/A 31 mm1.22 in |
Dimension B1 |
N/A 77.8 mm3.063 in |
Grease Nipple Size |
N/A B-R1/12 |