Unit of Measure

Key Dimensions

Bearing Number

N/A UEL206

Shaft Size d

N/A 30 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height H

N/A 42.9 mm1.688 in

Total Length L

N/A 98 mm3.875 in

Housing Width A

N/A 40 mm1.563 in

Bolt Hole Spacing J

N/A 76.2 mm3 in

Thread Size N

N/A M10x1.25

Foot Height H1

N/A 16 mm0.625 in

Total Height H2

N/A 82 mm3.25 in

Thread Length H3

N/A 13 mm0.5 in

Dimension L1

N/A 30 mm1.181 in

Dimension B1

N/A 48.4 mm1.906 in

Center of Bearing from End S

N/A 18.3 mm0.72 in

Ratings

Static Load Rating

N/A 11300 N2540 lbf

Dynamic Load Rating

N/A 19500 N4384 lbf