Unit of Measure

Key Dimensions

Bearing Number

N/A UEL207

Shaft Size d

N/A 35.000 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height H

N/A 47.6 mm1.875 in

Total Length L

N/A 103 mm4.063 in

Housing Width A

N/A 45 mm1.75 in

Bolt Hole Spacing J

N/A 82.6 mm3.25 in

Thread Size N

N/A M10x1.25

Foot Height H1

N/A 19 mm0.75 in

Total Height H2

N/A 93 mm3.656 in

Thread Length H3

N/A 13 mm0.5 in

Dimension L1

N/A 38 mm1.496 in

Dimension B1

N/A 51.1 mm2.012 in

Center of Bearing from End S

N/A 18.8 mm0.74 in

Ratings

Static Load Rating

N/A 15400 N3462 lbf

Dynamic Load Rating

N/A 25700 N5778 lbf