Unit of Measure

Key Dimensions

Bearing Number

N/A UEL208

Shaft Size d

N/A 40 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height H

N/A 49.2 mm1.938 in

Total Length L

N/A 116 mm4.563 in

Housing Width A

N/A 48 mm1.875 in

Bolt Hole Spacing J

N/A 88.9 mm3.5 in

Thread Size N

N/A M12x1.5

Foot Height H1

N/A 19 mm0.75 in

Total Height H2

N/A 99 mm3.875 in

Thread Length H3

N/A 16 mm0.625 in

Dimension L1

N/A 36 mm1.417 in

Dimension B1

N/A 56.3 mm2.217 in

Center of Bearing from End S

N/A 21.4 mm0.843 in

Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf