Unit of Measure

Key Dimensions

Bearing Number

N/A UEL207-21

Shaft Size d

N/A 1.3125 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height H

N/A 47.6 mm1.874 in

Total Length L

N/A 110 mm4.331 in

Housing Width A

N/A 55 mm2.165 in

Bolt Hole Spacing J

N/A 80 mm3.15 in

Thread Size N

N/A M14

Foot Height H1

N/A 13 mm0.512 in

Total Height H2

N/A 93 mm3.656 in

Dimension L1

N/A 38 mm1.496 in

Dimension B1

N/A 51.1 mm2.012 in

Center of Bearing from End S

N/A 18.8 mm0.74 in

Ratings

Static Load Rating

N/A 15400 N3462 lbf

Dynamic Load Rating

N/A 25700 N5778 lbf