Unit of Measure

Key Dimensions

Bearing Unit - Adapter Sleeve

N/A UK205 - HE2305

Shaft Size d

N/A 0.7500 in
Adapter Sleeve Number1 N/A HE2305

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height H

N/A 36.5 mm1.437 in

Total Length L

N/A 84 mm3.307 in

Housing Width A

N/A 45 mm1.772 in

Bolt Hole Spacing J

N/A 56 mm2.205 in

Thread Size N

N/A M10

Foot Height H1

N/A 12 mm0.472 in

Total Height H2

N/A 71 mm2.781 in

Dimension L1

N/A 27 mm1.063 in

Dimension B1

N/A 35 mm1.3780 in

Center of Bearing from End Y

N/A 20 mm0.781 in

Ratings

Static Load Rating

N/A 7900 N1765 lbf

Dynamic Load Rating

N/A 14000 N3147 lbf
  • 1 Purchase the Adapter Sleeve separately