Unit of Measure

Key Dimensions

Bearing Unit - Adapter Sleeve

N/A UK206 - HE2306

Shaft Size d

N/A 1.0000 in
Adapter Sleeve Number1 N/A HE2306

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height H

N/A 42.9 mm1.689 in

Total Length L

N/A 94 mm3.701 in

Housing Width A

N/A 50 mm1.969 in

Bolt Hole Spacing J

N/A 66 mm2.598 in

Thread Size N

N/A M14

Foot Height H1

N/A 13 mm0.512 in

Total Height H2

N/A 84 mm3.313 in

Dimension L1

N/A 30 mm1.181 in

Dimension B1

N/A 38 mm1.496 in

Center of Bearing from End Y

N/A 21.5 mm0.844 in

Ratings

Static Load Rating

N/A 11300 N2540 lbf

Dynamic Load Rating

N/A 19500 N4384 lbf
  • 1 Purchase the Adapter Sleeve separately