Unit of Measure

Key Dimensions

Bearing Unit - Adapter Sleeve

N/A UK207 - H2307

Shaft Size d

N/A 30 mm
Adapter Sleeve Number1 N/A H2307

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height H

N/A 47.6 mm1.874 in

Total Length L

N/A 110 mm4.331 in

Housing Width A

N/A 55 mm2.165 in

Bolt Hole Spacing J

N/A 80 mm3.15 in

Thread Size N

N/A M14

Foot Height H1

N/A 13 mm0.512 in

Total Height H2

N/A 93 mm3.656 in

Dimension L1

N/A 38 mm1.496 in

Dimension B1

N/A 43 mm1.693 in

Center of Bearing from End Y

N/A 24 mm0.938 in

Ratings

Static Load Rating

N/A 15400 N3462 lbf

Dynamic Load Rating

N/A 25700 N5778 lbf
  • 1 Purchase the Adapter Sleeve separately