Unit of Measure

Key Dimensions

Bearing Unit - Adapter Sleeve

N/A UK208 - H2308

Shaft Size d

N/A 35.000 mm
Adapter Sleeve Number1 N/A H2308

Locking Style

N/A Adapter Sleeve Locking

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height H

N/A 49.2 mm1.937 in

Total Length L

N/A 116 mm4.567 in

Housing Width A

N/A 58 mm2.283 in

Bolt Hole Spacing J

N/A 84 mm3.307 in

Thread Size N

N/A M14

Foot Height H1

N/A 13 mm0.512 in

Total Height H2

N/A 98 mm3.844 in

Dimension L1

N/A 36 mm1.417 in

Dimension B1

N/A 46 mm1.8110 in

Center of Bearing from End Y

N/A 27 mm1.063 in

Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf
  • 1 Purchase the Adapter Sleeve separately