RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC201-8 |
Shaft Size d |
N/A 1/2 in |
UPC Code |
N/A 087796074057 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 113 mm4.449 in |
Total Height L |
N/A 60 mm2.362 in |
Housing Width A |
N/A 25.5 mm1.004 in |
Bolt Hole Spacing J |
N/A 90 mm3.543 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Thickness A1 |
N/A 11 mm0.433 in |
Center of Bearing from Housing End A2 |
N/A 15 mm0.591 in |
Inner Ring Width B |
N/A 31 mm1.22 in |
Center of Bearing from Bearing End S |
N/A 12.7 mm0.5 in |
Dimension A0 |
N/A 33.3 mm1.313 in |
Bolt Size |
N/A M10 |