RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC205 |
Shaft Size d |
N/A 25 mm |
UPC Code |
N/A 087796074880 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 130 mm5.118 in |
Total Height L |
N/A 68 mm2.677 in |
Housing Width A |
N/A 27 mm1.063 in |
Bolt Hole Spacing J |
N/A 99 mm3.898 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 13 mm0.512 in |
Center of Bearing from Housing End A2 |
N/A 16 mm0.63 in |
Inner Ring Width B |
N/A 34.1 mm1.343 in |
Center of Bearing from Bearing End S |
N/A 14.3 mm0.563 in |
Dimension A0 |
N/A 35.8 mm1.406 in |
Bolt Size |
N/A M14 |