RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC206 |
Shaft Size d |
N/A 30 mm |
UPC Code |
N/A 087796075290 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 148 mm5.827 in |
Total Height L |
N/A 80 mm3.15 in |
Housing Width A |
N/A 31 mm1.22 in |
Bolt Hole Spacing J |
N/A 117 mm4.606 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 13 mm0.512 in |
Center of Bearing from Housing End A2 |
N/A 18 mm0.709 in |
Inner Ring Width B |
N/A 38.1 mm1.5 in |
Center of Bearing from Bearing End S |
N/A 15.9 mm0.626 in |
Dimension A0 |
N/A 40.2 mm1.578 in |
Bolt Size |
N/A M14 |