RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC207-20 |
Shaft Size d |
N/A 1.2500 in |
UPC Code |
N/A 087796075344 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 161 mm6.339 in |
Total Height L |
N/A 90 mm3.543 in |
Housing Width A |
N/A 34 mm1.339 in |
Bolt Hole Spacing J |
N/A 130 mm5.118 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 14 mm0.551 in |
Center of Bearing from Housing End A2 |
N/A 19 mm0.748 in |
Inner Ring Width B |
N/A 42.9 mm1.689 in |
Center of Bearing from Bearing End S |
N/A 17.5 mm0.689 in |
Dimension A0 |
N/A 44.4 mm1.75 in |
Bolt Size |
N/A M14 |