RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC208 |
Shaft Size d |
N/A 40 mm |
UPC Code |
N/A 087796075351 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 175 mm6.89 in |
Total Height L |
N/A 100 mm3.937 in |
Housing Width A |
N/A 36 mm1.417 in |
Bolt Hole Spacing J |
N/A 144 mm5.669 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 14 mm0.551 in |
Center of Bearing from Housing End A2 |
N/A 21 mm0.827 in |
Inner Ring Width B |
N/A 49.2 mm1.937 in |
Center of Bearing from Bearing End S |
N/A 19 mm0.748 in |
Dimension A0 |
N/A 51.2 mm2.016 in |
Bolt Size |
N/A M14 |