RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC209 |
Shaft Size d |
N/A 45.000 mm |
UPC Code |
N/A 087796075573 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 188 mm7.402 in |
Total Height L |
N/A 108 mm4.252 in |
Housing Width A |
N/A 38 mm1.496 in |
Bolt Hole Spacing J |
N/A 148 mm5.827 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 15 mm0.591 in |
Center of Bearing from Housing End A2 |
N/A 22 mm0.866 in |
Inner Ring Width B |
N/A 49.2 mm1.937 in |
Center of Bearing from Bearing End S |
N/A 19 mm0.748 in |
Dimension A0 |
N/A 52.2 mm2.063 in |
Bolt Size |
N/A M16 |