RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC211-32 |
Shaft Size d |
N/A 2 in |
UPC Code |
N/A 087796139756 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 224 mm8.819 in |
Total Height L |
N/A 130 mm5.118 in |
Housing Width A |
N/A 43 mm1.693 in |
Bolt Hole Spacing J |
N/A 184 mm7.244 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 18 mm0.709 in |
Center of Bearing from Housing End A2 |
N/A 25 mm0.984 in |
Inner Ring Width B |
N/A 55.6 mm2.189 in |
Center of Bearing from Bearing End S |
N/A 22.2 mm0.874 in |
Dimension A0 |
N/A 58.4 mm2.297 in |
Bolt Size |
N/A M16 |