RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC212-39 |
Shaft Size d |
N/A 2.4375 in |
UPC Code |
N/A 087796139893 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 250 mm9.843 in |
Total Height L |
N/A 140 mm5.512 in |
Housing Width A |
N/A 48 mm1.89 in |
Bolt Hole Spacing J |
N/A 202 mm7.953 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 18 mm0.709 in |
Center of Bearing from Housing End A2 |
N/A 29 mm1.142 in |
Inner Ring Width B |
N/A 65.1 mm2.563 in |
Center of Bearing from Bearing End S |
N/A 25.4 mm1 in |
Dimension A0 |
N/A 68.7 mm2.703 in |
Bolt Size |
N/A M20 |