RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC215-48 |
Shaft Size d |
N/A 3 in |
UPC Code |
N/A 087796139817 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 275 mm10.813 in |
Total Height L |
N/A 165 mm6.5 in |
Housing Width A |
N/A 56 mm2.219 in |
Bolt Hole Spacing J |
N/A 225 mm8.859 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 20 mm0.781 in |
Center of Bearing from Housing End A2 |
N/A 34 mm1.344 in |
Inner Ring Width B |
N/A 77.8 mm3.063 in |
Center of Bearing from Bearing End S |
N/A 33.3 mm1.311 in |
Dimension A0 |
N/A 78.5 mm3.094 in |
Bolt Size |
N/A M20 |