RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC217 |
Shaft Size d |
N/A 85 mm |
UPC Code |
N/A 087796141032 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 305 mm12 in |
Total Height L |
N/A 190 mm7.469 in |
Housing Width A |
N/A 63 mm2.469 in |
Bolt Hole Spacing J |
N/A 248 mm9.766 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Flange Thickness A1 |
N/A 22 mm7/8 in |
Center of Bearing from Housing End A2 |
N/A 36 mm1.422 in |
Inner Ring Width B |
N/A 85.7 mm3.3740 in |
Center of Bearing from Bearing End S |
N/A 34.1 mm1.343 in |
Dimension A0 |
N/A 87.6 mm3.453 in |
Bolt Size |
N/A M22 |