RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC218-56 |
Shaft Size d |
N/A 3.5000 in |
UPC Code |
N/A 087796141049 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Other Dimensions
Total Length H |
N/A 320 mm12.594 in |
Total Height L |
N/A 205 mm8.063 in |
Housing Width A |
N/A 68 mm2.688 in |
Bolt Hole Spacing J |
N/A 265 mm10.438 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Flange Thickness A1 |
N/A 23 mm0.906 in |
Center of Bearing from Housing End A2 |
N/A 40 mm1.578 in |
Inner Ring Width B |
N/A 96 mm3.780 in |
Center of Bearing from Bearing End S |
N/A 39.7 mm1.563 in |
Dimension A0 |
N/A 96.3 mm3.797 in |
Bolt Size |
N/A M22 |