RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UC306

Shaft Size d

N/A 30 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 180 mm7.094 in

Total Height L

N/A 90 mm3.531 in

Housing Width A

N/A 32 mm1.25 in

Bolt Hole Spacing J

N/A 134 mm5.276 in

Bolt Hole Size N

N/A 23 mm0.906 in

Flange Thickness A1

N/A 15 mm0.591 in

Center of Bearing from Housing End A2

N/A 18 mm0.709 in

Inner Ring Width B

N/A 43 mm1.693 in

Center of Bearing from Bearing End S

N/A 17 mm0.669 in

Dimension A0

N/A 44 mm1.734 in

Bolt Size

N/A M20

Ratings

Static Load Rating

N/A 15000 N3372 lbf

Dynamic Load Rating

N/A 26700 N6002 lbf